??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PMI
Description
KM30 - Mono stage
Bill of material
KM30 05 A +150 N 0 -0 0 30
Model
KM30
Ballscrew Lead
Carriage-Nut type
Rail length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Surface treatment mode
Code of special type
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
Position
mm
Dimension
25 mm
Dimension
2 mm
Dimension
25 mm
Dimension
2 mm
Dimension
100 mm
Dimension
220 mm
Weight
1.50 kg
Previews
3D
Dimension
2D
Download CAD models