??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PMI
Description
KM26 - Mono stage
Bill of material
KM26 02 A +150 N 0 -0 0 20
Model
KM26
Ballscrew Lead
Carriage-Nut type
Rail length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Surface treatment mode
Code of special type
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
Position
mm
Dimension
35 mm
Dimension
2 mm
Dimension
35 mm
Dimension
2 mm
Dimension
80 mm
Dimension
220 mm
Weight
0.98 kg
Previews
3D
Dimension
2D
Download CAD models