??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
PMI
Description
KM15 - Mono stage
Bill of material
KM1501A+75N0-0000A1
Model
KM15
Ballscrew Lead
Carriage-Nut type
Rail Length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Code of special type
Surface treatment mode
Position
mm
Inserisci valore per POS1
Position
mm
cm
inch
ft
Position
mm
E
12.5 mm
n
2
E1
3 mm
F
81 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD