??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Afag
Description
KLF 5-25 - Linear feeder
Bill of material
15173186 Linear feeder KLF7 115 V / 60 Hz
Order number
Type
Electricity
Dimension A
mm
Dimension B
mm
Dimension C
mm
Dimension D1
mm
Dimension D2
mm
Dimension E
mm
Dimension F
mm
Dimension G
mm
Dimension H
mm
Dimension K
mm
Dimension M
mm
Dimension N
mm
Dimension
mm
Weight
kg
Max. speed
7 m/min
Power
Protection class
IP 54
Reactive force compensation
---
Track weight
kg
Trim weight
kg
Infotext
Information
Infotext
CTN Huttwil
84313900
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models