??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KKR86-H0/HR/HL/HW/HM - KKR Series
Bill of material
KKR8605P-240A1-H0
MODEL
KKR86
Ball screw lead
mm
Accuracy class
Ball screw type
Track length
Subject type
Slide form
Number of slides
Slide type
Motor connection flange
Cover form
Minimum compression of organ cover
0.0 mm
Maximum compression of organ cover
0 mm
Limit switch type
Keyway
Motor
Motor Brand
Motor Brake
L2
240 mm
L1
304.0 mm
The position of the first slider
mm
Enter value for POS1
The position of the first slider
mm
cm
inch
ft
The position of the second slider
mm
H
20 mm
n
2
m
2
Previews
3D
Dimension
2D
Download CAD models