??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AKD
Description
KKR60-H0/HR/HL/HW/HM - KKR Series
Bill of material
KKR6005P-150A1-H0
MODEL
KKR60
Ball screw lead
mm
Accuracy class
Ball screw type
Track length
Subject type
Slide form
Number of slides
Slide type
Motor connection flange
Cover form
Minimum compression of organ cover
0.0 mm
Maximum compression of organ cover
0 mm
Limit switch type
Keyway
Motor
Motor Brand
Motor Brake
L2
150 mm
L1
195 mm
The position of the first slider
mm
输入参数值: POS1
The position of the first slider
mm
cm
inch
ft
The position of the second slider
mm
G
25 mm
K
100 mm
n
2
预览
3D
尺寸标注
2D
下载CAD模型