??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KKBHF - Height Adjusting Blocks - Coolant Hole Type - L Dimension Configurable
Bill of material
KKBHF-L16
Part No.
KKBHF-L16
Type Selection
KKBHF
Material
O1 Tool Steel
Hardness
60~63HRC
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P Selection
20 mm
B
2 mm
H
50 mm
Q
36 mm
F
22 mm
d
5 mm
Previews
3D
Dimension
2D
Download CAD models