??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KKBH - Height Adjusting Blocks - Coolant Hole Type - L Dimension Standard
Bill of material
KKBH15
Part No.
Material
O1 Tool Steel
Hardness
60~63HRC
L
mm
P Selection
20 mm
B
2 mm
H
50 mm
Q
36 mm
F
22 mm
d
5 mm
Previews
3D
Dimension
2D
Download CAD models