??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KKBE - Height Adjusting Blocks -Seating Sensor Holes-
Bill of material
KKBE15-1
Part No.
L
mm
A Selection
mm
P Selection
20 mm
B
2 mm
H
50 mm
Q
36 mm
F
22 mm
Previews
3D
Dimension
2D
Download CAD models