??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK86A - KK single-axis actuator 86 series standard type without cover
Bill of material
KK86A-1510-L340-1-C-F0
Code
KK86A
Type
Servo Motor Type
Ball Screw Lead
10,20
Slide Material
Alloy Steel
Base Material
Chrome-Molybdenum
Base Hardness
58-62HRC
Motor support material
Aluminum Alloy
Motor Bearing Surface Treatment
Black Anodic Oxidation
Specifications
Length Of Slide Rail
mm
Number of slides
Accuracy Class
Motor connection support selection
Limit switch/installation rail selection
Ball Screw Shaft Diameter
15 mm
Ball Screw Lead
10 mm
Worktable Length
440 mm
H
70 mm
n
3 mm
m
2 mm
Maximum Stroke Of Single Carriage
210 mm
Maximum Travel Of Double Slide Seats
100 mm
Single Slide Weight
5.7 mm
Double Slide Weight
6.5 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models