??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK60BC - Economical KK single axis driver/60 Series • Standard • Motor Side Mount/No protective cover
Bill of material
KK60BC-1205-L150-1-C-BM-F1
Code
KK60BC
Type
Servo/stepper motor type
Ball screw lead
5、10
Sliding seat material
alloy steel
base material
Chromium molybdenum alloy
base hardness
58-62HRC
Motor support material
aluminium alloy
Motor support surface preparation
Black anodizing
protecting cover material
A6063
protecting cover surface preparation
Black anodizing
specification
L
Number of sliding seats
Accuracy level
Motor installation method
Motor connection support selection
Limit switch
ball screw Shaft diameter
12
ball screw Lead
5
Workbench length
216.7
G
25
n
2
K
100
m
2
Maximum stroke
60
weight
1.6
Manufacturer Name
Mitsubishi Motors/yaskawa
e
3
f
13
Repetitive positioning accuracy
±0.01
Repetitive positioning accuracy
±0.03
positioning accuracy
---
Walking parallel plating
---
Maximum starting torque
7
Maximum starting torque
15
Basic rated load
13230
Basic rated load
21462
Allowable static moment Single sliding seat
152
Allowable static moment Double slide seat
348
Allowable static moment Single sliding seat
152
Allowable static moment Double slide seat
348
Allowable static moment Single sliding seat
419
Allowable static moment Double slide seat
838
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models