??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK60B - Economical KK single shaft drive without cover 60 series standard motor side mount
Bill of material
KK60B-1205-L150-1-C-BM-F1
Code
KK60B
specification
track length L
Number of sliders
accuracy class
Motor installation method
Motor connection support selection
Limit switch/installation track selection
Ball screw lead
12
Ball screw lead
5
Workbench length L1
216.7
G
25.0
n
2
K
100
m
2
Stroke
60
weight
1.4
SWIPOOL
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models