??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK60AC - KK single-axis actuator 60 series standard type with aluminum cover
Bill of material
KK60AC-1205-L150-1-C-F1
Code
KK60AC
Type
Servo Motor Type
Ball Screw Lead
5,10
Slide Material
Alloy Steel
Base Material
Chrome-Molybdenum
Base Hardness
58-62HRC
Motor support material
Aluminum Alloy
Motor Bearing Surface Treatment
Black Anodic Oxidation
Cover Material
A6063
Cover Surface Treatment
Black Anodic Oxidation
Specifications
Length Of Slide Rail
mm
Number of slides
Accuracy Class
Motor connection support selection
Limit switch/installation rail selection
Ball Screw Shaft Diameter
12 mm
Ball Screw Lead
5 mm
Worktable Length
220 mm
G
25 mm
n
2 mm
K
100 mm
m
2 mm
Maximum Stroke Of Single Carriage
60 mm
Maximum Travel Of Double Slide Seats
0 mm
Single Slide Weight
1.7 mm
Double Slide Weight
0.0 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models