??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK60A - KK single-axis actuator 60 series standard type without cover
Bill of material
KK60A-1205-L150-1-C-F1
Code
KK60A
Type
Servo Motor Type
Ball Screw Lead
5,10
Slide Material
Alloy Steel
Base Material
Chrome-Molybdenum
Base Hardness
58-62HRC
Motor support material
Aluminum Alloy
Motor Bearing Surface Treatment
Black Anodic Oxidation
Specifications
Length Of Slide Rail
mm
Number of slides
Accuracy Class
Motor connection support selection
Limit switch/installation rail selection
Ball Screw Shaft Diameter
12 mm
Ball Screw Lead
5 mm
Worktable Length
220 mm
G
25 mm
n
2 mm
K
100 mm
m
2 mm
Maximum Stroke Of Single Carriage
60 mm
Maximum Travel Of Double Slide Seats
0 mm
Single Slide Weight
1.5 mm
Double Slide Weight
0.0 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models