??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK50B - Economical KK single axis driver/50 Series • Standard • Motor Side Mount/No protective cover
Bill of material
KK50B-802-L150-1-C-BM-F1
Code
KK50B
Type
Servo/stepper motor type
Ball screw lead
2
Sliding seat material
alloy steel
base material
Chromium molybdenum alloy
base hardness
58-62HRC
Motor support material
aluminium alloy
Motor support surface preparation
Black anodizing
specification
802
L
Number of sliding seats
Accuracy level
Motor installation method
Motor connection support selection
Limit switch
ball screw Shaft diameter
8
ball screw Lead
2
Workbench length
210.7
G
35
n
2
K
80
Maximum stroke
70
weight
0.9
Manufacturer Name
Mitsubishi Motors/yaskawa
a
41.3
b
48.0
c
1
d
10.5
Repetitive positioning accuracy
±0.01
Repetitive positioning accuracy
±0.003
positioning accuracy
---
positioning accuracy
0.02
Walking parallel plating
---
Walking parallel plating
0.01
Maximum starting torque
2
Maximum starting torque
4
Basic rated load
1813
Basic rated load
2910
Basic rated load
8007
Basic rated load
12916
Allowable static moment Single sliding seat
116
Allowable static moment Double slide seat
278
Allowable static moment Single sliding seat
116
Allowable static moment Double slide seat
278
Allowable static moment Single sliding seat
222
Allowable static moment Double slide seat
444
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models