??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK40A_KK40AC - Single axis drive
Bill of material
KK40A-801-L200-1-C-F1
Code
Types of
Servo motor type
Shaft diameter
8
Lead
1
Slide material
alloy steel
Base material
Chrome molybdenum alloy
Base hardness
58-62HRC
Motor bearing material
Aluminum alloy
Motor bearing surface treatment
Black anodizing
specification
801 mm
Track length
Slider
Accuracy level
Motor connection support
Limit switch mounting track selection
mm
Workbench length L1
G
mm
NN
mm
Single slide maximum stroke
mm
Double slide maximum stroke
Single slide weight
Double slide weight
website
Website connection mm
Previews
3D
Dimension
2D
Download CAD models