??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KJRUB - Bushings for Inspection Jigs for Resin Panels - Thin Wall Round Type
Bill of material
KJRUB16-P3.00-L6-S0.50
Part No.
Material
1045 Carbon Steel
Hardness
17~23HRC
Additional Surface Treatment
Surface Treatment
-
D
mm
D Tolerance
0/-0.1 mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Tolerance
+/-0.05 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Tolerance
+/-0.05 mm
S 0.05mm Increment
mm
Enter value for S
S 0.05mm Increment
mm
cm
inch
ft
D1
mm
Flats Machining
Previews
3D
Dimension
2D
Download CAD models