??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPS, KJPSH, KJPSS, KJPSSC - Slot Pins for Inspection Jigs - Straight
Bill of material
KJPS20-P10.00-L5
Part No.
Material
Hardness
Surface Treatment
-
Additional Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
0/-0.02 mm
L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Tolerance
0 mm
Z Selection
50 mm
Handle Length
ZC
mm
Z
50 mm
M
Chain Attachment
Engraving of P Dimension
Engraving of the Specified Characters
Character Selection
ALT3
Character Selection Note
N/A
Air Vent
No Relief Groove
Tapered Tip
Previews
3D
Dimension
2D
Download CAD models