??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KJPRGN - GO/NOGO Pins - Reversible
Bill of material
KJPRGN10L-G1.50-N1.51
Part No.
Material
1045 Carbon Steel
Hardness of Pin
45HRC~
Surface Treatment of Pin
-
Additional Surface Treatment
D
mm
G 0.01mm Increment
mm
Enter value for G
G 0.01mm Increment
mm
cm
inch
ft
G Dimension Tolerance
+0.01/0 mm
N 0.01mm Increment
mm
Enter value for N
N 0.01mm Increment
mm
cm
inch
ft
N Dimension Tolerance
0/-0.01 mm
L
mm
Engraving of G and N Dimensions
Adds M4 Tapping Hole
Chain Attachment
Previews
3D
Dimension
2D
Download CAD models