??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJPMK, KJPMKH, KJPMKS, KJPMKC - Slot Pins for Inspection Jigs - Male Thread Taper - Angle Selectable Type
Bill of material
KJPMK12-P6.81-S0-M4-L0-B5-K10
Part Number
Material
Hardness
Surface Treatment
-
Additional Surface Treatment
D
mm
K Selection
deg
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
S Dimension Tolerance
S Tolerance
0/-0.02 mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
M Selection
L 1mm Increment
mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X Fixed
5 mm
Y1
1.8 mm
Y2
1.8 mm
Handle Length
ZC
mm
Engraving of the Specified Characters
Character Selection
ALT6
Character Selection Note
N/A
Engraving of P Dimension
Chain
No Relief Groove
Previews
3D
Dimension
2D
Download CAD models