??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPMD, KJPMDH, KJPMDS - Slot Pins for Inspection Jigs - Stepped Male Thread Stepped Straight Type
Bill of material
KJPMD20-P10.00-S9.0-M5-L1-B1-C5
Part No.
Material
Hardness
Surface Treatment
-
Additional Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
0/-0.02 mm
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
S Tolerance
0/-0.02 mm
M Selection
L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Tolerance
0 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
Chain Attachment
Handle Length
ZC
mm
Engraving of P Dimension
No Relief Groove
Engraving of the Specified Characters
Character Selection
ALT6
Character Selection Note
N/A
Previews
3D
Dimension
2D
Download CAD models