??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJPGKSC - Marking Pins - Hollow Edge Type
Bill of material
KJPGKSC16-S3.0-L5-B3
Part No.
Material
SKS3
Hardness
58HRC~
Surface Treatment
-
Additional Surface Treatment
D
mm
P Dimension
PC
mm
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Chain Attachment
Handle Length
ZC
mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P
mm
P Tolerance Selection
2
P Tolerance
mm
Tip
Engraving of P Dimension
Engraving of the Specified Characters
Character Selection
ALT5
Character Selection Note
N/A
Previews
3D
Dimension
2D
Download CAD models