??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KJPGKS - Marking Pins - Stepped - Straight Type
Bill of material
KJPGKS25-P15.00-S6.0-L5-B10
Part No.
Material
SKS3
Hardness
58HRC~
Surface Treatment
-
Additional Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Dimension Tolerance
P Tolerance
0/-0.02 mm
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
S Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
Chain
Engraving of P Dimension
Handle Length
ZC
mm
Engraving of the Specified Characters
Character Selection
ALT5
Character Selection Note
N/A
Previews
3D
Dimension
2D
Download CAD models