??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KJPGKHE - Marking Pins - Acute-angled - Edge Type
Bill of material
KJPGKHE25-P18.01-L10
Part No.
Material
SKS3
Hardness
58HRC~
Surface Treatment
-
Additional Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Chain
Engraving of P Dimension
Tip
Handle Length
ZC
mm
Engraving of the Specified Characters
Character Selection
ALT5
Character Selection Note
N/A
Previews
3D
Dimension
2D
Download CAD models