??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGDTMV, KJPGDTMVH, KJPGDTMVS, KJPGDTMVC - Slot Pins for Inspection Jigs - Diamond Tapered - Round Tip - Sg6
Bill of material
KJPGDTMV20-P10-S5-B5-V6-W1
Part Number
Material
Hardness
D
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
Additional Surface Treatment
Chain
No Relief Groove
Handle Length
ZC
mm
Engraving of P Dimension
Engraving of the Specified Characters
Character Selection
ALT7
Previews
3D
Dimension
2D
Download CAD models