??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGDT, KJPGDTH, KJPGDTS, KJPGDTC - Slot Pins for Inspection Jigs - Tapered
Bill of material
KJPGDT20-P10.00-S5.00-B5
Part No.
Material
Hardness
Surface Treatment
-
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
S Tolerance
mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K (degree)
Tapered 1/5
X
5 mm
Y1
1 mm
Y2
1 mm
M
Chain Attachment
Engraving of P Dimension
Handle Length
ZC
mm
No Relief Groove
Additional Surface Treatment
Engraving of the Specified Characters
Character Selection
Previews
3D
Dimension
2D
Download CAD models