??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGDK, KJPGDHK, KJPGDKS, KJPGDKC - Slot Pins for Inspection Jigs - Stepped Diamond Straight - D-Shape Tip - Sg6/F 0 -0.03
Bill of material
KJPGDK20-P12-S5-F1-L5-B5
Part No.
Material
Hardness
D
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
(W)
mm
M
Chain
Additional Surface Treatment
P Dimension Tolerance
No Relief Groove
Handle Length
ZC
mm
Engraving of P Dimension
Previews
3D
Dimension
2D
Download CAD models