??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGDC, KJPGDHC, KJPGDCC - Slot Pins for Inspection Jigs - Oval
Bill of material
KJPGDC20-P10.00-W6.01-S6.00-F1.5-L5-B5
Part No.
Material
Hardness
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P and W Dimension Tolerance
P Tolerance
0/-0.02 mm
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
S Tolerance
mm
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
W Tolerance
0/-0.02 mm
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
F Tolerance
0/-0.03 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
Chain Attachment
Width Across Flats
Handle Length
ZC
mm
Previews
3D
Dimension
2D
Download CAD models