??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPDR, KJPDHR, KJPDRS - Slot Pins for Inspection Jigs - Square
Bill of material
KJPDR20-P10.00-W6.01-R0.2-S6.00-F1.0-L5-B5
Part Number
Material
Hardness
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P and W Dimension Tolerance
P Tolerance
0/-0.02 mm
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
W Tolerance
0/-0.02 mm
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
S Tolerance
0/-0.02 mm
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
F Tolerance
0/-0.05 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
Chain
Engraving of P or W Dimension
Handle Length
ZC
mm
No Polish on Pin
Previews
3D
Dimension
2D
Download CAD models