??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPDD, KJPDDH - Slot Pins for Inspection Jigs -Stepped Straight- Diamond-shaped Edge
Bill of material
KJPDD20-P10.00-S5.00-L5-B5
Part No.
Material
1045 Carbon Steel
Hardness
Surface Treatment
-
Additional Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Dimension Tolerance
P Tolerance
0/-0.02 mm
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
S Tolerance
0/-0.02 mm
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
Z Fixed
50 mm
M
(W)
mm
Chain Alteration
Engraving of P Dimension
Engraving of S Dimension
Engraving of the Specified Characters
Character Selection
ALT4
Character Selection Note
N/A
No Relief Groove
Tapered Tip
m
0 mm
Previews
3D
Dimension
2D
Download CAD models