??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KJPCT, KJPCTH - Slot Pins for Inspection Jigs - Clamp Type - Diamond-Shaped Taper Rotary Type
Bill of material
KJPCT16-P6.00-S5.00-M4-B5-C5
Part Number
Material
1045 Carbon Steel
Hardness
Surface Treatment
-
Additional Surface Treatment (Black Oxide)
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
M Selection
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
(W)
3.0 mm
Engraving of P Dimension
Rotation Part of Diamond-shaped
Previews
3D
Dimension
2D
Download CAD models