??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KJPCS, KJPCSH - Slot Pins for Inspection Jigs - Clamp Type - Diamond-Shaped Straight Rotary Type
Bill of material
KJPCS16-P6.00-S5.00-M4-B5-C5
Part No.
Material
1045 Carbon Steel
Hardness
Surface Treatment
-
Additional Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
M Selection
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
(W)
3.0 mm
Engraving of P Dimension
Change of Diamond Revolving Part
Previews
3D
Dimension
2D
Download CAD models