??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KJPBS1N, KJPBS1D, KJPBS1C, KJPBS3N, KJPBS3D, KJPBS3C, KJPBS5N, KJPBS5D, KJPBS5C, KJPBHS1N, KJPBHS1D, KJPBHS1C, KJPBHS3N, KJPBHS3D, KJPBHS3C, KJPBHS5N, KJPBHS5D, KJPBHS5C - Slot Pins for Inspection Jigs - With Groove
Bill of material
KJPBS1N16-P8-L50-A45-G1.0-Z0
Part No.
Material
1045 Carbon Steel
Hardness
Surface Treatment
-
Additional Surface Treatment
Detection Part Shape
Tip Shape
D
mm
P Selection
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A 1mm Increment
mm
G 1mm Increment (G Selection when Detection Part Shape is S3 or S5)
mm
Enter value for G
G 1mm Increment (G Selection when Detection Part Shape is S3 or S5)
mm
cm
inch
ft
G Tolerance
+/-0.05 mm
S 0.1mm Increment
mm
S Tolerance
0 mm
B 1mm Increment
mm
Z Selection
mm
Female Thread Machining for Set Screw
TN 0.5mm Increment
mm
Tapping on Pin End
TM Selection
Chain Attachment
Previews
3D
Dimension
2D
Download CAD models