??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
KJLPN - Jig Locating Kits
Bill of material
KJLPN12-15
Part No.
Material of Collar
1018 Carbon Steel
Surface Treatment of Collar
-
Material of Bushing
1018 Carbon Steel
Surface Treatment of Bushing
-
Additional Surface Treatment of Collar and Bushing
Material of Stripper Bolt
4137 Alloy Steel
Hardness of Stripper Bolt
33~38HRC
D
mm
D Tolerance
0/-0.02 mm
L Selection
mm
P Inner Diameter/Screw
mm
M Inner Diameter/Screw
f Inner Diameter/Screw
mm
F Stripper Bolt Length
mm
l Stripper Bolt Length
mm
E Stripper Bolt Length
mm
A Stripper Bolt Head
mm
B Stripper Bolt Head
mm
Flats Machining
Previews
3D
Dimension
2D
Download CAD models