??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KJCLB - Small Components for Clamps - Clamp Brackets
Bill of material
KJCLB6-L50-A6.5
Part No.
KJCLB6-L50-A6.5
Material
1018 Carbon Steel
Surface Treatment
-
Additional Surface Treatment
No.
6
L Selection
mm
A Selection (Hole Dia.)
mm
B (Hole Dia.)
19 mm
a (Hole Pitch)
13.5 mm
b (Hole Pitch)
9.0 mm
Previews
3D
Dimension
2D
Download CAD models