??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBSTC, KJBSTCS, KJBSTCC - Bushings for Inspection Jigs - Oval Shoulder
Bill of material
KJBSTC12-P4.00-W3.00-L10-T2
Part No.
Material
Hardness
50~60HRC
D
mm
D Tolerance
0/-0.02 mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
+0.03/+0.01 mm
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
W Tolerance
+0.03/+0.01 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0/-0.5 mm
T Selection
mm
Flange Thickness Tolerance
T Tolerance
+/-0.05 mm
R
mm
H
mm
H Tolerance
+/-0.05 mm
Groove to Accumulate Adhesieves
Groove for Retaining
Chamfering
Previews
3D
Dimension
2D
Download CAD models