??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
KJBPHST, KJBPHSTM, KJBPHSTS, KJBPHSTSC - Bushings for Inspection Jigs Shouldered Press Fit Type T Selectable (P H7)
Bill of material
KJBPHST16-P8.00-L7-T2
Part Number
Material
Hardness
50~60HRC
Surface Treatment Selection
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
D Tolerance
mm
P Configurable 0.01mm Increment
mm
Введите значение для P
P Configurable 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0/-0.5 mm
T Selection
mm
Shoulder Thickness Tolerance
T Tolerance
+/-0.05 mm
H
mm
H Tolerance
+/-0.05 mm
R
mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Radius R Square Corner
Flats Machining
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей