??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPHM - Bushings for Inspection Jigs -Stepped Male Thread for Straight
Bill of material
KJBPHM12-P4.00-M4-L3-B5
Part No.
Material
SKS93
Hardness
50~60HRC
Additional Surface Treatment
Surface Treatment
-
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
M Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
0.0 mm
Groove for Accumulate Adhesives
Groove for Retaining
Chamfering
Square Corner
Flats Machining
Previews
3D
Dimension
2D
Download CAD models