??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPFHS, KJBPFHSM, KJBPFHSS, KJBPFHSSC - Bushings for Inspection Jigs - Straight with Shoulder
Bill of material
KJBPFHS12-P4.00-L5-T2.0-H14
Part No.
Material
Hardness
50~60HRC
Surface Treatment Selection
Additional Surface Treatment
Surface Treatment
-
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0/-0.5 mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
T Tolerance
+/-0.01 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
Groove for Accumulate Adhesives
Groove for Retaining
Chamfering
Square Corner
R
mm
Flats Machining
Previews
3D
Dimension
2D
Download CAD models