??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPDT, KJBPDTS - Bushings for Inspection Jigs Stepped Shouldered T Dimension Selectable (S +0.03/+0.01)
Bill of material
KJBPDT12-P5.00-S3.00-L3-B5-T2
Part Number
Material
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Dimension Tolerance
P Tolerance
+0.03/+0.01 mm
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
S Tolerance
+0.03/+0.01 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L+B Dimension Tolerance
L Dimension Tolerance
0 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
B Dimension Tolerance
0 mm
T Selection
mm
Shoulder Thickness Tolerance
T Tolerance
+/-0.05 mm
R
0.0 mm
H
mm
H Tolerance
+/-0.05 mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Radius R Square Corner
Flats Machining
Previews
3D
Dimension
2D
Download CAD models