??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBNM, KJBPNM - Bushings for Inspection Jigs - Threaded Hole
Bill of material
KJBNM12-P4.00-M4-L3-B5
Part No.
Type
KJBNM
Material
SKS93
D Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
M Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
N
mm
R
0.0 mm
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
Chamfering
Square Corner
Previews
3D
Dimension
2D
Download CAD models