??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBM, KJBMM, KJBMS, KJBMC - Bushings for Inspection Jigs - Stepped Male Thread for Straight
Bill of material
KJBM12-P4.00-M4-L3-B5
Part Number
Material
Hardness
50~60HRC
Surface Treatment Selection
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
+0.03/+0.01 mm
M Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
0.0 mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Radius R Square Corner
Flats Machining
Previews
3D
Dimension
2D
Download CAD models