??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBKMT - Bushings for Inspection Jigs - Stepped Male Thread for Straight with Shoulder
Bill of material
KJBKMT12-P4.00-M4-L3-B5-T2
Part Number
Material
SKS93 Tool Steel (JIS) Equivalent
Hardness
50~60HRC
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
+0.03/+0.01 mm
M Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Shoulder Thickness Tolerance
T Tolerance
+/-0.05 mm
R
0.0 mm
H
mm
Groove Alterations (for Adhesive Reservoir)
Groove Alterations (For retaining)
Bore ID R C Chamfered
Bore ID R Square Corner
Previews
3D
Dimension
2D
Download CAD models