??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJBKM, KJBKMS - Bushings for Inspection Jigs - Stepped Male Thread for Straight - Dowel Pin Type
Bill of material
KJBKM12-P4.00-M4-L3-B5
Part Number
Material
Hardness
50~60HRC
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
M Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
0.0 mm
Groove Alterations (for Adhesive Reservoir)
Groove Alterations (For retaining)
Radius R C Chamfered
Radius R Square Corner
Previews
3D
Dimension
2D
Download CAD models