??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHSTC, KJBHSTCS, KJBHSTCC - Bushings for Inspection Jigs Oval Shouldered (Dowel Pin) (P H7 / W H7)
Bill of material
KJBHSTC12-P4.00-W3.00-L10-T2
Part Number
Material
Hardness
50~60HRC
D
mm
D Tolerance
0/-0.02 mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
W Tolerance
+0.010/0 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0/-0.5 mm
R
mm
T Selection
mm
Shoulder Thickness Tolerance
T Tolerance
+/-0.05 mm
H
mm
H Tolerance
+/-0.05 mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Previews
3D
Dimension
2D
Download CAD models