??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHSCD, KJBHSCDS - Bushings for Inspection Jigs - Oval D-Cut
Bill of material
KJBHSCD16-P6.00-W3.00-L5
Part No.
Material
Hardness
50~60HRC
D
mm
D Tolerance
0/-0.02 mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
W Tolerance
+0.010/0 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0/-0.5 mm
R
2.0 mm
Groove for Accumulate Adhesives
Groove for Retaining
Chamfering
Previews
3D
Dimension
2D
Download CAD models