??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHDT - Bushings for Inspection Jigs - Stepped Straight Type with Shoulder
Bill of material
KJBHDT12-P5.00-S3.00-L3-B5-T2
Part Number
Material
SKS93 Tool Steel (JIS) Equivalent
Hardness
50~60HRC
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Dimension Tolerance
P Tolerance
+0.03/+0.01 mm
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
S Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L+B Dimension Tolerance
T Selection
mm
Shoulder Thickness Tolerance
T Tolerance
+/-0.05 mm
H
mm
H Tolerance
+/-0.05 mm
R
0.0 mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Radius R Square Corner
Flats Machining
Previews
3D
Dimension
2D
Download CAD models