??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBFHS, KJBFHSM, KJBFHSSC - Bushings for Inspection Jigs Shouldered Standard Type T, H Configurable (P H7)
Bill of material
KJBFHS12-P4.00-L5-T2.0-H14
Part Number
Material
Hardness
50~60HRC
Surface Treatment Selection
Additional Surface Treatment (Black Oxide)
Surface Treatment
-
D
mm
D Tolerance
0/-0.02 mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Tolerance
0/-0.5 mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
T Tolerance
+/-0.01 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
H Tolerance
+/-0.05 mm
R
mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Flats Machining
Previews
3D
Dimension
2D
Download CAD models