??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
KIT HOOD CENTRAL FIXING BRACKET GALV
Bill of material
500861
Code
500861
Length
192 mm
Diameter
25.7 mm
Lenght
8.5 mm
Interaxis
22.5 mm
Length
60 mm
Interaxis
13 mm
Interaxis
27 mm
Interaxis
41 mm
Length
155 mm
Length
112.5 mm
Length
60 mm
Thread
10 mm
Length
3 mm
Length
108 mm
Diameter
96.1 mm
Previews
3D
Dimension
2D
Download CAD models