??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
KIT BUSHING + PROTECTION ROLLER BEARING D34
Bill of material
030025007
Code
030025007
Length
10 mm
Length
8 mm
Diameter
6.3 mm
Diameter
24 mm
Diameter
10 mm
Length
3 mm
Diameter
30 mm
Previews
下載CAD模型
沒有和該零件有關的生成操作